N-Channel PowerTrench® SyncFETTM 25V, 124A, 1.9mΩ

Obsolete

Overview

The FDMC2D8N025S has been designed to minimize losses in power conversion application. Advancements in both silicon and package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance. This device has the added benefit of an efficient monolithic schottky body diode.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 1.9 mΩ at VGS = 10 V, ID = 28 A
  • Max rDS(on) = 2.4 mΩ at VGS = 4.5 V, ID = 25 A
  • High Performance Technology for Extremely Low rDS(on)
  • SyncFET™ Schottky Body Diode
  • 100% UIL Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMC2D8N025S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC2D8N025S

Loading...

Obsolete

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

25

1.9

16

3

124

47

-

2.4

24

21

3295

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.