P-Channel PowerTrench® MOSFET -20V, -7.3A, 30mΩ

Obsolete

Overview

This device is designed specifically for battery charge or load switching in cellular handset and other ultraportable applications.It features a MOSFET with low on-state resistance.The MicroFET 2X2 package offers exceptional thermal performance for its physical size and is well suited to linear mode applications.

  • This product is general usage and suitable for many different applications.

  • Max rDS(on) = 30mΩ at VGS = -4.5V, ID = -7.3A
  • Max rDS(on) = 53mΩ at VGS = -2.5V, ID = -5.5A
  • Low profile–0.8mm maximum–in the new package MicroFET 2X2 mm
  • HBM ESD protection level > 3k V typical (Note 3)
  • Free from halogenated compounds and antimony oxides
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FDMA520PZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMA520PZ

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

-20

-

12

-1.5

-7.3

2.4

53

30

21

14

1235

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.