20V Complementary PowerTrench® MOSFET

Active

Overview

This device is designed specifically as a single package solution for a DC/DC 'Switching' MOSFET in cellular handset and other ultra-portable applications. It features an independent N-Channel & P-Channel MOSFET with low on-state resistance for minimum conduction losses. The gate charge of each MOSFET is also minimized to allow high frequency switching directly from the controlling device. The MicroFET 2x2 package offers exceptional thermal performance for its physical size and is well suited to switching applications.

  • This product is general usage and suitable for many different applications.

  • Q1: N-Channel
    3.7 A, 20V
    RDS(ON) = 68 mΩ @ VGS = 4.5V
    RDS(ON) = 86 mΩ @ VGS = 2.5V
  • Q2: P-Channel
    –3.1 A, –20V
    RDS(ON) = 95 mΩ @ VGS = –4.5V
    RDS(ON) = 141 mΩ @ VGS = –2.5V
  • Low profile – 0.8 mm maximum – in the new package MicroFET 2x2 mm
  • HBM ESD protection level > 2 kV (Note 3)
  • RoHS Compliant
  • Free from halogenated compounds and antimony oxides

Tools and Resources

Product services, tools and other useful resources related to FDMA1032CZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMA1032CZ

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Complementary

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Dual

0

±20

-

12

±1.5

N:3.7, P: -3.1

1.4

N: 86, P: 141

N: 68, P: 95

2.4

7

540

-

-

-

-

$0.1776

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.