N-Channel UltraFET Power MOSFET 55V, 75A, 7mΩ

Obsolete

Overview

N-Channel UltraFET Power MOSFET 55V, 75A, 7mΩ

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Typ rDS(on) = 5.2mΩ at VGS = 10V, ID = 75A
  • Typ Qg(10) = 118nC at VGS = 10V
  • Simulation Models
    -Temperature Compensated PSPICE and SABERTM Models
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Related Literature
    -TB334, “Guidelines for Soldering Surface MountComponets to PC Boards“
  • Qualified to AEC Q101
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDH5500_F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDH5500-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

No

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

55

7

±20

4

75

375

-

-

-

118

3565

51

77

1310

395

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.