Integrated P-Channel PowerTrench® MOSFET and Schottky Diode -20 V, -3.5 A, 140 mΩ

Obsolete

Overview

FDFM2P110 combines the exceptional performance of PowerTrench MOSFET technology with a very low forward voltage drop Schottky barrier rectifier in a MicroFET package.
This device is designed specifically as a single package solution for Buck Boost. It features a fast switching, low gate charge MOSFET with very low on-state resistance.

  • This product is general usage and suitable for many different applications.

  • -3.5A, -20V
  • RDS(ON) = 140 mΩ @ VGS = -4.5V
  • RDS(ON) = 200 mΩ @ VGS = -2.5V
  • Low Profile – 0.8mm maximum – in the new packageMicroFET 3x3 mm

Tools and Resources

Product services, tools and other useful resources related to FDFM2P110

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDFM2P110

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

WDFN-6

Low-Medium Voltage

Logic

0

with Schottky Diode

0

-20

-

12

-1.5

-3.5

2

200

140

-

3

280

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.