N-Channel PowerTrench® MOSFET 60 V, 50 A, 10 mΩ

Last Shipments

Overview

N-Channel PowerTrench® MOSFET 60 V, 50 A, 10 mΩ

  • This product is general usage and suitable for many different applications.

  • Load Switch - ECU, Chassis, Body
  • Motor Control - EPS, Wipers, Fans, Seats
  • Solenoid Driver - ABS, Fuel injection

  • Typical RDS(on) = 7.8 mΩ at VGS = 10V, ID = 50 A
  • Typical Qg(tot) = 20 nC at VGS = 10V, ID = 50 A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101

Tools and Resources

Product services, tools and other useful resources related to FDD86580_F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD86580-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

No

N-Channel

PowerTrench® T6

TO-252-3

Low-Medium Voltage

Standard

0

Single

0

60

10

±20

4.2

50

75

-

-

-

20

1430

4

30

440

25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.