N-Channel PowerTrench® MOSFET 100V, 15.7A, 75mΩ

Last Shipments

Overview

This N-Channel MOSFET is produced using a PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.

  • LED TV
  • Consumer Appliances
  • RDS(on) = 61mΩ ( Typ.) @ VGS = 10V, ID = 12A
  • RDS(on) = 64mΩ ( Typ.) @ VGS = 5V, ID = 12A
  • Low Gate Charge ( Typ. 22.2nC)
  • Low Crss ( Typ. 42pF)
  • Fast Switching
  • 100% Avalanche Tested
  • Improve dv/dt Capability
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDD850N10L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD850N10L

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

100

61

±20

2.5

15.7

50

-

66

-

12.3

1100

5.7

50

80

42

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.