P-Channel PowerTrench® MOSFET, 35V, -55A, 11.6mΩ

Overview

This P-Channel MOSFET has been produced using a proprietary PowerTrench® technology to deliver low RDS(on) and optimized BVdss capability to offer superior performance benefit in the applications.

  • This product is general usage and suitable for many different applications.
  • -55 A, -35 V
  • RDS(ON) = 11.6 mΩ @ VGS = -10 V
  • RDS(ON) = 18 mΩ @ VGS = -4.5 V
  • High performance trench technology for extremely low RDS(ON)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDD6637

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD6637

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

No

P-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

-35

11.6

25

-3

-55

57

-

18

16

25

2370

-

-

-

-

$0.6281

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.