P-Channel PowerTrench® MOSFET, -40 V, -32 A, 35 mΩ

Obsolete

Overview

P-Channel PowerTrench® MOSFET, -40 V, -32 A, 35 mΩ

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive

  • Typ rDS(on) = 23mΩ at VGS = -10V, ID = -8.4A
  • Typ rDS(on) = 30mΩ at VGS = -4.5V, ID = -7A
  • Typ Qg(TOT) = 19nC at VGS = -5V
  • High performance trench technology for extremely low rDS(on)
  • RoHS Compliant
  • Qualified to AEC Q101

Tools and Resources

Product services, tools and other useful resources related to FDD4685_F085

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD4685-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

P-Channel

PowerTrench® T1

TO-252-3

Low-Medium Voltage

Logic

0

Single

0

-40

23

±20

-3

-32

83

-

30

-

19

1790

6.1

31

260

140

Price N/A

More Details

FDD4685-F085P

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

P-Channel

PowerTrench® T1

TO-252-3

Low-Medium Voltage

Logic

0

Single

0

-40

23

±20

-3

-32

83

-

30

-

19

1790

6.1

31

260

140

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.