Automotive MOSFET, N-Channel, Logic Level, 40 V, 240 A, 1.1 mΩ

Obsolete

Overview

Automotive N-Channel Logic Level PowerTrench® MOSFET for automotive engine control, power-train management, solenoid and motor drivers, integrated starters / alternators, primary switch for 12-V systems.

  • This product is general usage and suitable for many different applications.

  • Automotive

  • Typical Qg(tot) = 121 nC at VGS = 10V, ID = 80 A
  • UIS Capability
  • Small Footprint (TOLL) for Compact Design
  • Low RDS(on) to Minimize Conduction Losses
  • Low QG and Capacitance to Minimize Driver Losses
  • AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to FDBL9406L-F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDBL9406L-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-LL 8L

1

260

REEL

2000

N

N-Channel

PowerTrench® T1

Power 1012 (TOLL)

Low-Medium Voltage

Logic

0

Single

0

40

1.1

± 20

3

240

300

-

1.78

58

121

8600

19

95

2380

106

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.