PowerTrench® MOSFET, P-Channel, -40 V, -83 A, 8.0 mΩ

Obsolete

Overview

PowerTrench® MOSFET, P-Channel, -40 V, -83 A, 8.0 mΩ

  • Automotive Engine Control
  • PowerTrain Management
  • Solenoid and Motor Drivers
  • Electrical Power Steering
  • Integrated Starter/Alternator
  • Distributed Power Architectures
  • Voltage Regulator Modules
  • Primary Switch for 12V Systems

  • Automotive

  • Low QG and Capacitance to Minimize Driver Losses
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
  • AEC−Q101 Qualified and PPAP Capable
  • Low RDS(on) to Minimize Conduction Losses

Tools and Resources

Product services, tools and other useful resources related to FDB9509L-F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDB9509L-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

P-Channel

PowerTrench® T1

D2PAK

Low-Medium Voltage

Logic

0

Single

0

-40

8

± 16

-3

-83

93.8

-

12.5

22

48

3400

5

95

1250

39

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.