N-Channel PowerTrench® MOSFET, 40 V, 110 A, 1.8 mΩ

Last Shipments

Overview

N-Channel PowerTrench® MOSFET, 40 V, 110 A, 1.8 mΩ

  • Automotive Engine Control
  • Powertrain Management
  • Solenoid and Motor Drivers
  • Electronic Steering
  • Integrated Starter/Alternator
  • Distributed Power Architectures
  • Voltage Regulator Modules
  • Primary Switch for 12V Systems

  • Typ rDS(on) = 1.31mΩ at VGS = 10V, ID = 80A
  • Typ Qg(tot) = 107nC at VGS = 10V, ID = 80A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101

Tools and Resources

Product services, tools and other useful resources related to FDB9406_F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDB9406-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

N-Channel

PowerTrench® T1

D2PAK-3

Low-Medium Voltage

Standard

0

Single

0

40

1.8

±20

4

110

176

-

-

-

107

7710

18

122

2015

140

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.