N-Channel PowerTrench® MOSFET, 60V, 60A, 14.6mΩ,

Last Shipments

Overview

N-Channel PowerTrench® MOSFET, 60V, 60A, 14.6mΩ, The latest shielded gate PowerTrench® MOSFET, which combines a smaller QSYNC and soft reverse-recovery intrinsic body diode performance with fast switching, can substantially improve the efficiency of synchronous rectification.

  • rDS(ON) = 12.8mΩ(Typ.), VGS = 5V, ID = 60A
  • Qg(tot) = 24nC (Typ.), VGS = 5V
  • Low Miller Charge
  • Low QRR Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Qualified to AEC Q101
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDB14AN06L_F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDB14AN06LA0-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

N-Channel

PowerTrench® T1

D2PAK-3

Low-Medium Voltage

Logic

0

Single

0

60

11.6

20

3

60

125

-

14.6

-

24

2900

7.9

29

270

119

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.