N-Channel PowerTrench® MOSFET 60 V, 80 A, 3.2 mΩ,

Obsolete

Overview

N-Channel PowerTrench® MOSFET 60 V, 80 A, 3.2 mΩ,Fairchild’s latest shielded gate PowerTrench® MOSFET, which combines a smaller QSYNC and soft reverse-recovery intrinsic body diode performance with fast switching, can substantially improve the efficiency of synchronous rectification.

  • Motor / Body Load Control
  • Powertrain Management
  • Primary Switch for 12 V and 24 V Systems
  • ABS Systems
  • Injection Systems
  • DC-DC Converters
  • Off-line UPS
  • Distributed Power Architectures
  • Voltage Regulator Modules
  • rDS(ON) = 3.2mΩ (Typ.), VGS = 10V, ID = 80A
  • Qg(tot) = 95nC (Typ.), VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Qualified to AEC Q101

Tools and Resources

Product services, tools and other useful resources related to FDB035AN06_F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDB035AN06A0-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

No

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

60

3.5

20

4

80

310

-

-

-

95

6400

24

39

1123

367

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.