Dual N-Channel Power MOSFET for 1-2 Cells Lithium-ion Battery Protection, 24V, 11 A, 9.1 mΩ

Overview

This Power MOSFET features a low on-state resistance. This device is suitable for applications such as power switches of portable machines. Best suited for 1-2 cells Lithium-ion Battery applications.

  • 1-2 cells Lithium-ion Battery Charging and Discharging Switch
  • Smart Phone
  • Cell Phone
  • Tablet PC
  • Digital still camera
  • 2.5 V drive
  • Common-Drain Type
  • ESD Diode-Protected Gate
  • RoHS compliance
  • Low On-Resistance
  • Built-in Gate Protection Resistor

Tools and Resources

Product services, tools and other useful resources related to ECH8695R

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

ECH8695R-TL-W

Loading...

Active

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 33

Low-Medium Voltage

Logic

0

Dual Common Drain

0

24

-

12.5

1.3

11

1.4

Q1=Q2=13.3

Q1=Q2=9.1

37

10

-

1.5

-

-

-

$0.2765

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.