N-Channel Power MOSFET, 40V, 65A, 9.1mOhm, Single ATPAK

Obsolete

Overview

ATP207 is N-Channel Power MOSFET, 40V, 65A, 9.1mOhm, Single ATPAK for general purpose switching applications.

  • Low on resistance
  • Large current
  • 4.5 V drive
  • Slim package
  • Halogen free compliance
  • Protection diode in

Tools and Resources

Product services, tools and other useful resources related to ATP207

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

ATP207-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK (Single Gauge) / ATPAK

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

40

9.1

20

2.6

65

50

-

15.5

-

54

2710

11

-

330

220

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.