Power MOSFET 12V 6.2A 110 mOhm Dual P-Channel DFN8 with PNP Low VCE Transistors

Obsolete

Overview

This P-Channel Power MOSFET integrates one high performance power MOSFET and two Low Vce(sat) transistors, greatly reducing the layout space and optimizing charging performance in battery-powered portable electronics.

  • Main Switch and Battery Charging Mux for Portable Electronics
  • Optimized for Commercial PMUs from Top Suppliers

  • Cell Phones and other Portable Equipment

  • High Performance Power MOSFET + Dual Low Vce(sat) Transistors as Charging Power Mux
  • 3.0 x 3.0 x 0.8 mm WDFN Package
  • Independent Pin-out Provides Circuit Flexibility
  • Low Profile (< 0.8 mm) for Easy Fit in Thin Environments
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUS3116MT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NUS3116MTR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

P-Channel & Dual PNP

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Dual

0

12

-

8

1.1

5.47

1.7

50

40

13

-

1329

2.9

44

200

116

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.