Single N−Channel Power MOSFET 25V, 269A, 0.9mΩ

Obsolete

Overview

Power MOSFET 25 V, 269 A, Single N−Channel, SO−8FL

  • High Performance DC-DC Converters
  • Point of Load
  • System Voltage Rails

  • Netcom, Telecom
  • Servers

  • Integrated Schottky Diode
  • Optimized Design to Minimize Conduction and Switching Losses
  • Optimized Package to Minimize Parasitic Inductances
  • Optimized material for improved thermal performance
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFS4H013NF

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS4H013NFT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

25

0.9

20

2.1

269

104

-

1.4

81

28

3923

5.8

66

2537

114

Price N/A

More Details

NTMFS4H013NFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

25

0.9

20

2.1

269

104

-

1.4

81

28

3923

5.8

66

2537

114

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.