MOSFET, Power, 25V Single N-Channel, SO-8FL

Overview

MOSFET, Power, 25V Single N-Channel, 0.68mΩ, 380A, SO-8FL 5x6mm

  • DC-DC Converters
  • Power Load Switch
  • Motor Control
  • Battery Management

  • Notebook and Desktop PC's, Servers, Telecom, other Computing and Communication Devices

  • Small Footprint in Advanced SO-8FL 5x6 Package Technology
  • Ultra Low RDS(on)
  • Low Qg and Capacitance
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFS0D8N02P1E

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS0D8N02P1ET1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

N-Channel

PowerTrench® T8

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

25

0.68

+16, -12

2

380

139

N/A

0.84

52

116

8600

21

N/A

2285

129

$1.2954

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.