MOSFET, Power, Single N-Channel, 30V, SO-8FL

Active

Overview

MOSFET, Power, Single N-Channel, 30V, 0.5Ω, 462A, 187A, SO-8FL

  • ORing
  • Motor Drive
  • DC-DC Converters
  • Power Load Switch
  • Battery Management

  • High End Computing, Netcom, Industrial, and Consumer End Products

  • Advanced Package (5x6mm)
  • Ultra Low RDS(on)
  • These Devices are Pb−Free, Halogen Free/BFR Free

Tools and Resources

Product services, tools and other useful resources related to NTMFS0D5N03C

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS0D5N03CT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

30

0.5

±20

2.2

462

187

-

0.75

-

195

12800

16

-

7500

320

$0.9147

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.