Single N-Channel µCool™ Power MOSFET 30V 6.1A 28.5mΩ

Obsolete

Overview

Power MOSFET30 V, 6.1 A, Single N−Channel,2.0x2.0x0.55 mm µCool™ UDFN6 Package

  • Battery Switch
  • Power Load Switch
  • DC-DC Converters

  • UDFN Package with Exposed Drain Pads
  • Low Profile UDFN 2.0 x 2.0 x 0.55 mm
  • Low RDS(on)
  • Low Capacitance
  • Optimized Gate Charge
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTLUS4930N

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLUS4930NTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

30

28.5

20

2.2

6.3

1.65

-

36

-

5.5

476

-

-

197

101

Price N/A

More Details

NTLUS4930NTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

30

28.5

20

2.2

6.3

1.65

-

36

-

5.5

476

-

-

197

101

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.