Single P-Channel µCool™ Power MOSFET with ESD Protection -20V -9.4A 29mΩ

Last Shipments

Overview

Power MOSFET −20 V, −9.4 A, µCool™ Single P−Channel, ESD, 2.0x2.0x0.55 mm UDFN Package

  • High Side Load Switch
  • PA Switch and Battery Switch
  • Optimized for Power Management Applications for Portable Products

  • Portable Products, such as Cell Phones, PMP, DSC, GPS, and others

  • UDFN Package with Exposed Drain Pads
  • Low Profile UDFN 2.0x2.0x0.65 mm
  • Lowest RDS(on) in 2x2 Package
  • ESD Protected Gate
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTLUS3A40P

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLUS3A40PZTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

-20

-

8

-1

-9.4

0.83

39

29

15.8

29

2600

8.1

13.6

600

190

Price N/A

More Details

NTLUS3A40PZTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

-20

-

8

-1

-9.4

0.83

39

29

15.8

29

2600

8.1

13.6

600

190

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.