Power MOSFET 20V 9A 26 mOhm Dual N-Channel Micro8 Leadless

Obsolete

Overview

This advanced Power MOSFET contains monolithic back-to-back zener diodes. These zener diodes provide protection from ESD and unexpected transients. These miniature surface mount MOSFETs feature ultra-low RDS(on) and true logic level performance. This device is designed for use in low voltage, high speed switching applications where power efficiency is important. Typical applications are dc-dc converters, and power management in portable and battery powered products such as computers, printers, cellular and cordless phones.

  • DC-DC Converters
  • Power Management in portable and battery powered products

  • Zener Protected Gates Provide Electrostatic Discharge Protection
  • Designed to Withstand 4000V Human Body Model
  • Ultra Low RDS(on) Provides Higher Efficiency and Extends Battery life
  • Logic Level Gate Drive- Can be Driven by Logic ICs
  • Micro-8 Leadless Surface Mount Package- Saves Board Space
  • IDSS Specified at Elevated Temperature
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NTLTD7900Z

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLTD7900ZR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

235

REEL

3000

N

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Standard

0

Dual

0

20

-

12

-

9

1.5

-

-

-

-

-

-

-

-

-

Price N/A

More Details

NTLTD7900ZR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Standard

0

Dual

0

20

-

12

-

9

1.5

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.