Dual N-Channel Power Trench® MOSFET 40V, 12A, 10mΩ

Last Shipments

Overview

This device includes two 40V N-Channel MOSFETs in a dual Power 33 (3 mm X 3 mm MLP) package. The package is enhanced for exceptional thermal performance.

  • Server

  • Max rDS(on) = 10 mΩ at VGS = 10 V, ID = 12 A
  • Max rDS(on) = 14 mΩ at VGS = 4.5 V, ID = 10 A
  • Max rDS(on) = 28 mΩ at VGS = 3.2 V, ID = 4 A
  • Termination is Lead-free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMC8030

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC8030

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Dual

0

20

Q1=Q2=10

±20

2.8

12

14

-

Q1=Q2=14

-

12

1462

2.5

9

321

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.