N-Channel Logic Level UltraFET Power MOSFET 60V, 44A, 25mΩ

Overview

N-Channel Logic Level UltraFET Power MOSFET 60 V, 44 A, 25 mΩ

  • AC-DC Merchant Power Supply
  • Consumer Appliances
  • Other Industrial
  • Ultra Low On-Resistance
     - rDS(ON) = 0.022 Ω, VGS = 10
     - rDS(ON) = 0.025 Ω VGS = 5 V
  • Peak Current vs Pulse Width Curve
  • Simulation Models
     - Temperature Compensated PSPICE® and SABER™ Electrical Models
      - SPICE and SABER Thermal Impedance Models
  • UIS Rating Curve
  • Switching Time vs RGS Curves

Tools and Resources

Product services, tools and other useful resources related to HUF76429S3S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

HUF76429S3ST

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

Yes

N-Channel

PowerTrench® T1

D2PAK

Low-Medium Voltage

Logic

0

Single

0

60

22

16

4

44

110

-

27

-

21

1480

9.7

230

440

90

$0.8229

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.