SUPERFET III MOSFET, 650V, 27mohm

Overview

SUPERFET III MOSFET is onsemi’s brand−new high voltage super−junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on−resistance and lower gate charge performance. This advanced technology is tailored to minimize conduction loss, provide superior switching performance, and withstand extreme dv/dt rate. Consequently, SUPERFET III MOSFET is very suitable for the various power systems for miniaturization and higher efficiency. SUPERFET III FRFET MOSFET’s optimized reverse recovery performance of body diode can remove additional component and improve system reliability

  • OBC
  • HV DC/DC converter
  • On Board Charger
  • DC/DC converter
  • Best in Class body diode
  • Internal Rg
  • Lower RDS(ON) / Same Packages
  • Lower FOM (RDS (ON) max X QG typ & RDS (ON) max X EOSS)
  • Internal Zener / 650 V BVdss

Tools and Resources

Product services, tools and other useful resources related to NVH4L027N65S3F

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVH4L027N65S3F

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-4

NA

0

TUBE

450

Yes

N-Channel

PowerTrench® T1

TO-247-4

High Voltage

Standard

0

Single

0

650

27.4

30

5

75

595

-

-

-

227

7780

-

1098

200

-

$11.0688

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.