MOSFET – Power, N-Channel, SUPERFET® III, 800 V, 8 A, 600 mΩ, TO-220F

Overview

800 V SUPERFET III MOSFET is onsemi’s high performance MOSFET family offering 800 V breakdown voltage. New 800 V SUPERFET III MOSFET which is optimized for primary switch of flyback converter, enables lower switching losses and case temperature without sacrificing EMI performance thanks to its optimized design. In addition, internal Zener Diode significantly improves ESD capability. This new family of 800 V SUPERFET III MOSFET enables to make more efficient, compact, cooler and more robust applications because of its remarkable performance in switching power applications such as Laptop adapter, Audio, Lighting, ATX power and industrial power supplies.

  • Computing
  • Consumer
  • Industrial
  • Notebook / Desktop computer / Game console
  • Telecom / Server
  • LCD / LED TV / Audio
  • LED Lighting / Ballast
  • Adapter
  • 900 V @ TJ = 150 °C
  • Ultra Low Gate Charge (Typ. Qg = 15.5 nC)
  • Low Stored Energy in Output Capacitance (Eoss = 1.74 µJ @ 400 V)
  • Optimized Capacitance
  • ESD Improved Capability with Zener Diode
  • Typ. RDS(on) = 550 mΩ
  • RoHS Compliant
  • 100% Avalanche Tested
  • Internal Gate Resistance: 3.5 Ω

Tools and Resources

Product services, tools and other useful resources related to NTPF600N80S3Z

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTPF600N80S3Z

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

No

N-Channel

PowerTrench® T1

TO-220FP

High Voltage

Standard

0

Single

0

800

600

20

3.8

8

28

~NA~

~NA~

~NA~

15.5

725

~NA~

910

12

0.85

$1.3281

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.