Power MOSFET, N-Channel, SUPERFET® V, FAST, 600 V, 15 A, 185 mΩ, TO-220

Overview

The SUPERFET V MOSFET is the fifth generation high voltage super−junction (SJ) MOSFET family from onsemi. SUPERFET V delivers best−in−class FOMs (RDS(ON)·QG and RDS(ON)·EOSS) to improve not only heavy load but also light load efficiency. The 600 V SUPERET V series provides design benefits through reduced conduction and switching losses, while supporting extreme MOSFET dVDS/dt ratings at 120 V/ns. Consequently, the SUPERFET V MOSFET FAST series helps maximize system efficiency and power density.

  • Telecommunication
  • Cloud system
  • Industrial

  • Telecom power
  • Server power
  • Solar / UPS

  • Fast switching performance with robust body diode
  • Ultra Low Gate Charge (Typ. Qg = 25 nC)
  • Low Time Related Output Capacitance (Typ. COSS(tr.) = 372 pF)
  • 650 V @ TJ = 150°C
  • Typ. RDS(on) = 148 m Ω
  • 100% Avalanche Tested
  • RoHS Compliant
  • Internal Gate Resistance: 0.9 Ω

Tools and Resources

Product services, tools and other useful resources related to NTP185N60S5H

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTP185N60S5H

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

No

N-Channel

PowerTrench® T1

TO-220-3

High Voltage

Standard

0

Single

0

600

185

30

4.3

15

116

~NA~

~NA~

~NA~

25

1350

~NA~

3000

25

2

$1.6193

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.