MOSFET Power, Single, N-Channel, SUPERFET®, FAST, TO247-4L, 600 V, 41 mΩ, 57 A

Overview

The SUPERFET V MOSFET FAST series helps maximize system efficiency by the extremely low switching losses in hard switching application.

  • Telecom / Server Power Supplies
  • EV Charger / UPS / Solar / Industrial Power Supplies

  • Telecom / Server Power Supplies/EV Charger / UPS / Solar / Industrial Power Supplies

  • 650 V @ TJ = 150°C / Typ. RDS(on) = 32.8 mΩ
  • 100% Avalanche Tested
  • Pb−Free, Halogen Free / BFR Free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTH4LN041N60S5H

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTH4LN041N60S5H

Loading...

Active

CAD Model

Pb

A

H

P

TO-247 4-LEAD, THIN LEADS

NA

0

TUBE

450

F

N-Channel

PowerTrench® T1

TO-247-4

Power

Standard

0

Single

0

600

41

30

4.3

57

329

~NA~

~NA~

~NA~

110

6213

~NA~

9428

87.3

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.