Power MOSFET, N-Channel, SUPERFET® III, FAST, 650 V, 75 A, 19.3 mΩ, TO-247 narrow 4lead

Overview

SUPERFET III MOSFET is onsemi’s brand−new highvoltage super−junction (SJ) MOSFET family that is utilizing chargebalance technology for outstanding low on−resistance and lower gatecharge performance. This advanced technology is tailored to minimizeconduction loss, provide superior switching performance, andwithstand extreme dv/dt rate. Consequently, SUPERFET III MOSFET FAST series helps minimize various power systems and improve system efficiency.

  • Telecommunication
  • Cloud system
  • Industrial

  • Telecom power
  • Server power
  • EV charger
  • Solar / UPS

  • 700 V @ TJ = 150 oC
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 2495 pF)
  • Ultra Low Gate Charge (Typ. Qg = 282 nC)
  • Fast switching performance with robust body diode
  • Kelvin Source configuration
  • 100% Avalanche Tested
  • RoHS Compliant
  • Typ. RDS(on) = 15 mΩ
  • Internal Gate Resistance: 1.1 Ω

Tools and Resources

Product services, tools and other useful resources related to NTH4LN019N65S3H

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTH4LN019N65S3H

Loading...

Active

CAD Model

Pb

A

H

P

TO-247 4-LEAD, THIN LEADS

NA

0

TUBE

450

F

N-Channel

PowerTrench® T1

TO-247-4

High Voltage

Standard

0

Single

0

650

19.3

30

4

75

625

~NA~

~NA~

~NA~

282

15993

~NA~

13200

188

13

$14.834

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.