Power MOSFET, N-Channel, SUPERFET® III, FAST, 650 V, 30 A, 95 mΩ, TOLL

Overview

SUPERFET III MOSFET is onsemi’s brand−new high voltage super−junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on−resistance and lower gate charge performance. This advanced technology is tailored to minimize conduction loss, provides superior switching performance, and withstand extreme dv/dt rate. Consequently, SUPERFAST III FAST MOSFET series helps minimize various power systems and improve system efficiency. TOLL package offers improved thermal performance and excellent switching performance thanks to Kelvin Source configuration and lower parasitic source inductance. TOLL offers Moisture Sensitivity Level 1 (MSL 1).

  • Telecommunication
  • Cloud system
  • Industrial
  • Telecom power
  • Server power
  • Solar / UPS
  • EV charger
  • 700 V @ TJ = 150°C
  • Leadless Ultra-thin SMD package
  • Kelvin Source Configuration
  • Fast switching performance with robust body diode
  • Ultra Low Gate Charge (Typ. Qg = 58 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 522 pF)
  • Moisture Sensitivity Level 1 guarantee
  • Typ. RDS(on) = 77 m Ω
  • 100% Avalanche Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTBL095N65S3H

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTBL095N65S3H

Loading...

Active

CAD Model

Pb

A

H

P

H-PSOF8L 9.90x10.38x2.30, 1.20P

1

260

REEL

2000

No

N-Channel

PowerTrench® T1

Power 1012 (TOLL)

High Voltage

Standard

0

Single

0

650

95

30

4

30

208

~NA~

~NA~

~NA~

58

2833

~NA~

5800

43

3

$3.8239

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.