Power MOSFET, N-Channel, SUPERFET® III, FRFET®, 650 V, 40 A, 82 mΩ, TOLL

Overview

SUPERFET III MOSFET is onsemi’s brand−new highvoltage super−junction (SJ) MOSFET family that is utilizing chargebalance technology for outstanding low on−resistance and lower gatecharge performance. This advanced technology is tailored to minimizeconduction loss, provide superior switching performance, andwithstand extreme dv/dt rate.Consequently, SUPERFET III MOSFET is very suitable for thevarious power systems for miniaturization and higher efficiency.SUPERFET III FRFET MOSFET’s optimized reverse recoveryperformance of body diode can remove additional component andimprove system reliability. The Power88 package is an ultra-slim surface-mount package (1mm high) with a low profile and small footprint (8 * 8 mm2). SUPERFET III MOSFET in a Power88 package offers excellent switching performance due to lower parasitic source inductance and separated power and drive sources. Power88 offers Moisture Sensitivity Level 1(MSL 1).

  • Telecommunication
  • Cloud system
  • Industrial
  • Telecom power
  • Server power
  • EV charger
  • Solar / UPS
  • 700 V @ TJ = 150 °C
  • Excellent body diode performance (low Qrr, robust body diode)
  • Ultra Low Gate Charge (Typ. Qg = 79 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 682 pF)
  • Leadless Ultra-thin SMD package
  • Kelvin Source Configuration
  • Optimized Capacitance
  • Moisture Sensitivity Level 1 guarantee
  • Typ. RDS(on) = 70 mΩ
  • 100% Avalanche Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTBL082N65S3HF

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTBL082N65S3HF

Loading...

Active

CAD Model

Pb

A

H

P

H-PSOF8L 9.90x10.38x2.30, 1.20P

1

260

REEL

2000

Yes

N-Channel

PowerTrench® T1

Power 1012 (TOLL)

High Voltage

Standard

0

Single

0

650

82

5

5

40

313

~NA~

~NA~

~NA~

79

3330

~NA~

434

70

10

$3.9643

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.