MOSFET - Power, N‐Channel, SUPERFET® V, FAST, 600 V, 32 A, 80 mΩ, TOLL

Overview

The SUPERFET V MOSFET is the fifth generation high voltage super−junction (SJ) MOSFET family from onsemi. SUPERFET V delivers best−in−class FOMs (RDS(ON)·QG and RDS(ON)·EOSS) to improve not only heavy load but also light load efficiency. The 600 V SUPERET V series provides design benefits through reduced conduction and switching losses, while supporting extreme MOSFET dVDS/dt ratings at 120 V/ns. Consequently, the SUPERFET V MOSFET FAST series helps maximize system efficiency and power density.
The TOLL package offers improved thermal performance and excellent switching performance thanks to Kelvin Source configuration and lower parasitic source inductance. TOLL offers Moisture Sensitivity Level 1 (MSL 1).

  • Telecommunication
  • Cloud system
  • Industrial
  • Telecom power
  • Server power
  • LED Lighting
  • UPS / Solar
  • 650 V @ TJ = 150°C
  • Leadless thin SMD package
  • Kelvin Source Configuration
  • Low Effective Output Capacitance (Typ. Coss(tr.) = 719 pF)
  • Ultra Low Gate Charge (Typ. Qg = 55.8 nC)
  • Typ. RDS(on) = 64 mΩ
  • 100% Avalanche Tested
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Moisture Sensitivity Level 1 guarantee
  • Internal Gate Resistance: 1.17 Ω

Tools and Resources

Product services, tools and other useful resources related to NTBL080N60S5H

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTBL080N60S5H

Loading...

Active

CAD Model

Pb

A

H

P

H-PSOF8L 9.90x10.38x2.30, 1.20P

1

260

REEL

2000

No

N-Channel

PowerTrench® T1

Power 1012 (TOLL)

High Voltage

Standard

0

Single

0

600

80

30

4.3

32

208

~NA~

~NA~

~NA~

55.8

3127

14.3

6092

46

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.