N-Channel Power MOSFET, 1500V, 9A, 3.0Ω

Obsolete

Overview

The 1500V HV MOSFET ‘NDUL09N150C', with low on resistance and high speed switching, contributes to low power consumption and high efficiency of the industrial equipment-related applications which require HV power supplies. In addition, the flyback circuit with this product can realize the 'cost effective' and 'environment-friendly' applications with 'simplified gate drive circuit' and 'reduced substrate area' by reducing parts count.

  • SMPS of AC Drive of AC380V to 480V
  • Industrial instrument, Elevator, Escalator
  • Auxiliary Power Supply for Industrial instrument
  • Low On-Resistance
  • Ultra High Voltage
  • High Speed Switching
  • 100% Avalanche Tested
  • Pb-Free and RoHS Compliance

Tools and Resources

Product services, tools and other useful resources related to NDUL09N150C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDUL09N150CG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

30

No

N-Channel

PowerTrench® T1

TO-3PF-3

High Voltage

Standard

0

Single

0

1500

3000

30

4

9

78

-

6.9

6.9

130

2025

57

9010

222

66

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.