N-Channel Power MOSFET, 400 V, 3.4 OHM

Obsolete

Overview

N-Channel Power MOSFET, 400 V, 3.4 OHM

  • 100% Avalanche Tested
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Extremely High dv/dt Capability
  • Gate Charge Minimized
  • Very Low Intrinsic Capacitance
  • Improved Diode Reverse Recovery Characteristics
  • Zener−protected

Tools and Resources

Product services, tools and other useful resources related to NDT03N40Z

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDT03N40ZT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

N-Channel

PowerTrench® T1

NA

High Voltage

Standard

0

Single

0

400

3400

30

4.5

0.5

37

-

-

-

6.6

140

3.5

452

17

3

Price N/A

More Details

NDT03N40ZT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

N

N-Channel

PowerTrench® T1

NA

High Voltage

Standard

0

Single

0

400

3400

30

4.5

0.5

37

-

-

-

6.6

140

3.5

452

17

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.