N-Channel Power MOSFET, 600 V, 8.0 OHM

Obsolete

Overview

N-Channel Power MOSFET, 600 V, 8.0 OHM

  • 100% Avalanche Tested
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Zener-Protected
  • Gate Charge Minimized
  • Extremely high dv/dt Capability

Tools and Resources

Product services, tools and other useful resources related to NDT02N60Z

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDT02N60ZT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

1000

No

N-Channel

PowerTrench® T1

NA

High Voltage

Standard

0

Single

0

600

8000

30

4.5

-

-

-

-

-

-

-

-

-

-

-

Price N/A

More Details

NDT02N60ZT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

No

N-Channel

PowerTrench® T1

NA

High Voltage

Standard

0

Single

0

600

8000

30

4.5

-

-

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.