Power MOSFET 500V 7.5A 0.850 Ohm Single N-Channel TO-220FP

Obsolete

Overview

Power MOSFET 600V 0.850 Ohm Single N-Channel

  • LCD Panel Power
  • Adapter

  • SMPS

  • Low ON Resistance
  • Low Gate Charge
  • 100% Avalanche Tested
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • ESD Diode-Protected Gate

Tools and Resources

Product services, tools and other useful resources related to NDF08N50Z

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDF08N50ZG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

N-Channel

PowerTrench® T1

TO-220FP

High Voltage

Standard

0

Single

0

500

850

30

4.5

8.5

35

-

-

-

31

912

17

1.5

120

27

Price N/A

More Details

NDF08N50ZH

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

N-Channel

PowerTrench® T1

TO-220FP

High Voltage

Standard

0

Single

0

500

850

30

4.5

8.5

35

-

-

-

31

912

17

1.5

120

27

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.