Power MOSFET 400V 1.7A 5.5 Ohm Single N-Channel DPAK

Obsolete

Overview

Power MOSFET 400V 5.5 Ohm Single N-Channel

  • TV Backlighting

  • 100% Avalanche Tested
  • This Device is PbFree, Halogen Free/BFR Free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NDD02N40

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDD02N40-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

3

260

TUBE

75

N

N-Channel

PowerTrench® T1

NA

High Voltage

Standard

0

Single

0

400

5500

20

2

1.7

39

-

-

-

5.5

121

1

260

16

3

Price N/A

More Details

NDD02N40T4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

3

260

REEL

2500

N

N-Channel

PowerTrench® T1

NA

High Voltage

Standard

0

Single

0

400

5500

20

2

1.7

39

-

-

-

5.5

121

1

260

16

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.