Power MOSFET, N-Channel, QFET®, 600 V, 5.5 A, 2.0 Ω, TO-220

Obsolete

Overview

These N-Channel enhancement mode power field effect transistors are produced using onsemi.s proprietary, planar stripe, DMOS technology. This advanced technology has been especially tailored to minimize on-state resistance, provide superior switching performance, and withstand high energy pulse in the avalanche and commutation mode. These devices are well suited for high efficiency switched mode power supplies, active power factor correction, electronic lamp ballasts based on half bridge topology.

  • Lighting
  • 5.5A, 600V, RDS(on) = 2.0Ω @VGS = 10V
  • Low gate charge (typical 16 nC)
  • Low Crss (typical 7 pF)
  • Fast switching
  • 100% avalanche tested
  • Improved dv/dt capability

Tools and Resources

Product services, tools and other useful resources related to FQP6N60C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FQP6N60C

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

N-Channel

PowerTrench® T1

TO-220

High Voltage

Standard

0

Single

0

600

2000

±30

4

5.5

120

-

-

-

16

620

6.5

2100

65

7

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.