Power MOSFET, N-Channel, QFET®, 400 V, 10.5 A, 530 mΩ, D2PAK

Last Shipments

Overview

These N-Channel enhancement mode power field effect transistors are produced using a proprietary, planar stripe, DMOS technology. This advanced technology has been especially tailored to minimize onstate resistance, provide superior switching performance, and withstand high energy pulse in the avalanche and commutation mode. These devices are well suited for high efficiency switched mode power supplies, active power factor correction, electronic lamp ballasts based on half bridge topology.

  • High Efficiency Switched Mode Power Supplies
  • Active Power Factor Correction(PFC)
  • Electronic Lamp Ballasts based on Half Bridge Topology

  • 10.5 A, 400V, RDS(on) = 530 mΩ (Max.) @ VGS = 10 V, ID = 5.25 A
  • Low Gate Charge (Typ. 28 nC)
  • Low Crss (Typ. 85 pF)
  • 100% Avalanche Tested

Tools and Resources

Product services, tools and other useful resources related to FQB11N40C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FQB11N40CTM

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

No

N-Channel

PowerTrench® T1

D2PAK-3

High Voltage

Standard

0

Single

0

400

530

4

4

10.5

135

-

-

-

28

840

15

2400

250

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.