Power MOSFET, N-Channel, QFET®, 900 V, 6 A, 2.3 Ω, TO-3P

Last Shipments

Overview

This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • Uninterruptible Power Supply
  • Other Industrial
  • Switched Mode Power Supplies
  • Active Power Factor Correction (PFC)
  • Electronic Lamp Ballasts
  • 6A, 900V
    RDS(on) = 2.3Ω(Max.) @VGS = 10 V, ID = 3A
  • Low Gate Charge ( Typ. 30nC)
  • Low Crss ( Typ. 11pF)
  • 100% Avalanche Tested
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FQA6N90C-F109

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FQA6N90C-F109

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

No

N-Channel

PowerTrench® T1

TO-3P-3

High Voltage

Standard

0

Single

0

900

2300

±30

5

6

198

-

-

-

30

1360

12

6900

110

11

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.