Power MOSFET, N-Channel, UniFETTM II, 600 V, 5.5 A, 1.25 Ω, IPAK

Obsolete

Overview

UniFETTM II MOSFET is a high voltage MOSFET family based on advanced planar stripe and DMOS technology. This advanced MOSFET family has the smallest on-state resistance among the planar MOSFET, and also provides superior switching performance and higher avalanche energy strength. In addition, internal gate-source ESD diode allows UniFET II MOSFET to withstand over 2kV HBM surge stress. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • This product is general usage and suitable for many different applications.
  • Lighting
  • Uninterruptible Power Supplies

  • RDS(on) = 1.05Ω ( Typ.)@ VGS = 10V, ID = 2.75A
  • Low Gate Charge ( Typ. 13nC)
  • Low Crss ( Typ. 7pF)
  • 100% Avalanche Tested
  • Improved dv/dt Capability
  • ESD Improved Capability
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDU7N60NZTU

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDU7N60NZTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-3 / DPAK-3 STRAIGHT LEAD

NA

0

TUBE

5040

No

N-Channel

PowerTrench® T1

DPAK-3

High Voltage

Standard

0

Single

0

600

1250

±30

5

5.5

90

-

0.49

0.49

13

550

5.6

1400

70

7

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.