Power MOSFET, N-Channel, UniFETTM II, 500 V, 4.5 A, 1.5 Ω, TO-220

Last Shipments

Overview

UniFETTM II MOSFET is a high voltage MOSFET family based on advanced planar stripe and DMOS technology. This advanced MOSFET family has the smallest on-state resistance among the planar MOSFET, and also provides superior switching performance and higher avalanche energy strength. In addition, internal gate-source ESD diode allows UniFET II MOSFET to withstand over 2kV HBM surge stress. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • This product is general usage and suitable for many different applications.
  • LCD / LED / PDP TV
  • Lighting
  • Uninterruptible Power Supplies
  • AC-DC Power Supplies

  • RDS(on) = 1.38Ω ( Typ.)@ VGS = 10V, ID = 2.25A
  • Low gate charge ( Typ. 9nC)
  • Low Crss ( Typ. 4pF)
  • 100% avalanche tested
  • Improved dv/dt capability
  • ESD improved capability
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FDP5N50NZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDP5N50NZ

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

N-Channel

PowerTrench® T1

TO-220

High Voltage

Standard

0

Single

0

500

1500

±25

5

4.5

78

-

-

-

9

330

4

1100

50

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.