Power MOSFET, N-Channel, SUPERFET® III, Easy Drive, 650 V, 10 A, 360 mΩ, TO-220F

Obsolete

Overview

SUPERFET III MOSFET is onsemi’s brand−new highvoltage super−junction (SJ) MOSFET family that is utilizing chargebalance technology for outstanding low on−resistance and lower gatecharge performance. This advanced technology is tailored to minimizeconduction loss, provide superior switching performance, andwithstand extreme dv/dt rate. Consequently, SUPERFET III MOSFET Easy drive series helps manage EMI issues and allows for easier design implementation.

  • Computing
  • Consumer
  • Industrial
  • Notebook / Desktop computer / Game console
  • Telecom / Server
  • LCD / LED TV
  • LED Lighting / Ballast
  • Adapter
  • 700 V @ TJ = 150 °C
  • Ultra Low Gate Charge (Typ. Qg = 18 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 173 pF)
  • Optimized Capacitance
  • Internal Gate Resistance: 1 Ω
  • Typ. RDS(on) = 310 mΩ
  • RoHS Compliant
  • 100% Avalanche Tested

Tools and Resources

Product services, tools and other useful resources related to FCPF360N65S3R0L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCPF360N65S3R0L

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

No

N-Channel

PowerTrench® T1

TO-220FP

High Voltage

Standard

0

Single

0

650

360

30

4.5

10

27

-

-

-

18

730

7.6

2400

15

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.