Power MOSFET, N-Channel, SUPERFET® II, Easy Drive, 600 V, 20.6 A, 190 mΩ, TO-220F Ultra narrow lead

Overview

SUPERFET II MOSFET is onsemi’s brand−new high voltage super−junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on−resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, and withstand extreme dv/dt rate and higher avalanche energy.
Consequently, SUPERFET II MOSFET Easy drive series helps manage EMI issues and allows for easier design implementation.

  • Computing
  • Consumer
  • Industrial

  • Notebook / Desktop computer / Game console
  • Telecom / Server
  • LCD / LED TV
  • LED Lighting / Ballast
  • Adapter

  • Ultra low gate charge ( Typ. Qg = 63nC )
  • 650V @TJ = 150°C
  • Max. RDS(on) = 190mΩ
  • Low effective output capacitance ( Typ. Coss.eff = 178pF )
  • 100% avalanche tested

Tools and Resources

Product services, tools and other useful resources related to FCPF190N60E-F154

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCPF190N60E-F154

Loading...

Active

CAD Model

Pb

A

H

P

TO-220 FULLPACK, 3-LEAD (ULTRA NARROW LEAD)

NA

0

TUBE

1000

F

N-Channel

PowerTrench® T1

TO-220

High Voltage

Standard

0

Single

0

600

190

20

3.5

20.6

39

~NA~

~NA~

~NA~

63

2385

~NA~

4800

1795

110

$1.9537

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.