Power MOSFET, N-Channel, SUPERFET® II, FAST, 600V, 28A, 130mΩ, TO-247

Obsolete

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This advanced technology is tailored to minimize conduction loss, provide superior switching performance, and withstand extreme dv/dt rate and higher avalanche energy. Consequently, SuperFET II MOSFET is suitable for various AC/DC power conversion for system miniaturization and higher efficiency.

  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Consumer
  • Energy Generation & Distribution
  • External AC-DC Merchant Power Supply - Data Processing
  • 650 V @ TJ = 150°C
  • Typ. RDS(on) = 112 mΩ
  • Ultra Low Gate Charge (Typ. Qg = 54 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 240 pF)
  • 100% Avalanche Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FCH130N60

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCH130N60

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

No

N-Channel

PowerTrench® T1

TO-247-3

High Voltage

Standard

0

Single

0

600

130

DC: ±20, AC: ±30

3.5

28

278

-

-

-

54

2700

14

7600

65

2.85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.