Power MOSFET, N-Channel, SUPERFET® II, 800 V, 46 A, 85 mΩ, TO-247

Lifetime

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SuperFET II MOSFET is very suitable for the switching power applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications.

  • AC-DC Power Supply
  • LED Lighting

  • Typ. RDS(on) = 67 mΩ
  • 850 V @ TJ = 150°C
  • Ultra Low Gate Charge (Typ. Qg = 196 nC)
  • Low EOSS(Typ. 18 uJ @ 400 V)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 568 pF)
  • 100% Avalanche Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FCH085N80-F155

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCH085N80-F155

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

N

N-Channel

PowerTrench® T1

TO-247

High Voltage

Standard

0

Single

0

800

85

DC: ±20, AC: ±30

4.5

46

446

-

-

-

196

8140

72

32000

255

10

$9.5743

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.