Power MOSFET, N-Channel, SUPERFET® III, FAST, 650 V, 30 A, 95 mΩ, TO-220

Overview

SUPERFET III MOSFET is onsemi’s brand-new highvoltage super-junction (SJ) MOSFET family that is utilizing chargebalance technology for outstanding low on-resistance and lower gatecharge performance. This advanced technology is tailored to minimizeconduction loss, provides superior switching performance, andwithstand extreme dv/dt rate.Consequently, SUPERFET III FAST MOSFET series helpsminimize various power systems and improve system efficiency.

  • Telecommunication
  • Cloud system
  • Industrial

  • Telecom power
  • Server power
  • Solar / UPS
  • EV charger

  • 700 V @ TJ = 150°C
  • Ultra Low Gate Charge (Typ. Qg = 58 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 398 pF)
  • Fast switching performance with robust body diode
  • 100% Avalanche Tested
  • RoHS Compliant
  • Typ. RDS(on) = 77 m Ω
  • Internal Gate Resistance: 1.2 Ω

Tools and Resources

Product services, tools and other useful resources related to NTP095N65S3H

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTP095N65S3H

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

F

N-Channel

PowerTrench® T1

TO-220-3

High Voltage

Standard

0

Single

0

650

95

30

4

30

208

~NA~

~NA~

~NA~

58

2833

~NA~

6300

43

5

$2.7428

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.