Power MOSFET, N-Channel, SUPERFET® V, FAST, 600 V, 75 A, 17.9 mΩ, TO-247

Active

Overview

The SUPERFET V MOSFET is the fifth generation high voltage super−junction (SJ) MOSFET family from onsemi. SUPERFET V delivers best−in−class FOMs (RDS(ON)·QG and RDS(ON)·EOSS) to improve not only heavy load but also light load efficiency. The 600 V SUPERET V series provides design benefits through reduced conduction and switching losses, while supporting extreme MOSFET dVDS/dt ratings at 120 V/ns. Consequently, the SUPERFET V MOSFET FAST series helps maximize system efficiency and power density.

  • Telecommunication
  • Cloud system
  • Industrial

  • Telecom power
  • Server power
  • EV Charger
  • Solar / UPS

  • Ultra Low Gate Charge (Typ. Qg = 265 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 322 pF)
  • Fast switching performance with robust body diode
  • 650 V @ TJ = 150°C
  • Typ. RDS(on) = 14.3 m Ω
  • 100% Avalanche Tested
  • RoHS Compliant
  • Internal Gate Resistance: 1.07 Ω

Tools and Resources

Product services, tools and other useful resources related to NTHL017N60S5H

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTHL017N60S5H

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

F

N-Channel

PowerTrench® T1

TO-247-3

High Voltage

Standard

0

Single

0

600

17.9

30

4.3

75

625

~NA~

~NA~

~NA~

265

14200

~NA~

11780

191

~NA~

$9.4835

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.