Power MOSFET, N-Channel, UniFETTM, 500 V, 16.5 A, 380 mΩ, TO-3P

Obsolete

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • PDP TV
  • Uninterruptible Power Supplies

  • RDS(on) = 310 mΩ (Typ.) @ VGS = 10 V, ID = 8.3 A
  • Low Gate Charge (Typ. 32 nC)
  • Low Crss (Typ. 20 pF)
  • 100% Avalanche Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDA16N50LDTU

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDA16N50LDTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

360

N

N-Channel

PowerTrench® T1

TO-3P-3

High Voltage

Standard

0

Single

0

500

380

5

5

16.5

205

-

-

-

32

1495

14

5000

235

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.